How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AG: | 10.5 |
| V: | 4.26 in | F: | 5.81 |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| B: | 13 | I: | 7.5 in |
| AE1: | 0.97 | AE2: | 0.68 |
| RQ: | 7.35 in | BF: | 0.41 |
| G: | 2.91 | BD: | 5.88 |
| BE: | 0.38 in | AJ: | 5.88 |
| LQ: | 7.85 in | T: | 3.438 |
| C: | 14 in | AD: | 8.85 |
Technical Specifications
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2021 | Assembly: | HMQ-1 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Diameter (in): | 3.438 in | Input HP @ 1750 RPM: | 24.006 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Bore Code: | 55 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Output Key: | 7/8 X 4.00 | Center Distance (in): | 5.25 |
| Output RPM: | 233.3 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

