How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | F: | 5.81 |
| LQ: | 7.85 in | AG: | 10.5 |
| AJ: | 5.88 | D: | 5.12 |
| I: | 7.5 in | T: | 3.438 |
| BF: | 0.41 | V: | 4.26 in |
| AK: | 4.5 | BD: | 5.88 |
| B: | 13 | AE1: | 0.97 |
| RQ: | 7.35 in | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | C: | 14 in |
| AD: | 8.85 | G: | 2.91 |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 24.006 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Key: | 7/8 X 4.00 |
| Thrust Rating - output shaft: | 2021 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Ratio Range: | 7.5:1 | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 5.25 | Ratio: | 7.5:1 |
| Service Factor: | 1 | Bore Code: | 55 |
| Output Diameter (in): | 3.438 in | Output RPM: | 233.3 |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

