How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | LQ1: | 8.61 in |
| RQ: | 7.98 in | AK: | 8.5 |
| C: | 14 in | BF: | 0.53 |
| BE1: | 0.5 in | B: | 13 |
| AE2: | 0.68 | BD: | 9 |
| AG: | 10.5 | G: | 2.91 |
| D: | 5.12 | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| T: | 3.438 | AD: | 8.85 |
| V: | 4.26 in | AJ: | 7.25 |
Technical Specifications
| Output Key: | 7/8 X 4.00 | Output RPM: | 233.3 |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 2021 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Bore Code: | 55 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 3.438 in |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Ratio: | 7.5:1 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 24.006 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-1 |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

