How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | C: | 14 in |
| BF: | 0.53 | AE2: | 0.68 |
| AD: | 8.85 | AJ: | 7.25 |
| B: | 13 | AG: | 10.5 |
| F: | 5.81 | D: | 5.12 |
| I: | 7.5 in | BE1: | 0.5 in |
| V: | 4.26 in | AE1: | 0.97 |
| RQ: | 7.98 in | Center Distance (in): | 5.25 in |
| T: | 3.438 | LQ1: | 8.61 in |
| G: | 2.91 | BD: | 9 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 2021 | Ratio: | 7.5:1 |
| Output RPM: | 233.3 | Input HP @ 1750 RPM: | 24.006 |
| Output Key: | 7/8 X 4.00 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 3.438 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Assembly: | HMQ-1 |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Bore Code: | 55 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

