Grove Gear HMQ252-7.5-1-3.438-210TC
Part #:HMQ252-7.5-1-3.438-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | C: | 14 in |
| AE1: | 0.97 | AJ: | 7.25 |
| V: | 4.26 in | D: | 5.12 |
| AD: | 8.85 | LQ1: | 8.61 in |
| B: | 13 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
| AE2: | 0.68 | I: | 7.5 in |
| AK: | 8.5 | G: | 2.91 |
| AG: | 10.5 | RQ: | 7.98 in |
| BF: | 0.53 | F: | 5.81 |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 X 5/32 |
| Assembly: | HMQ-1 | Ratio Range: | 7.5:1 |
| Bore Code: | 55 | Model Code: | HMQ252 |
| Ratio: | 7.5:1 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Output Diameter (in): | 3.438 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output RPM: | 233.3 | Input HP @ 1750 RPM: | 24.006 |
| Thrust Rating - output shaft: | 2021 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Key: | 7/8 X 4.00 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

