Grove Gear HMQ252-7.5-1-3.438-210TC-L2
Part #:HMQ252-7.5-1-3.438-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AD: | 8.85 |
| AK: | 8.5 | T: | 3.438 |
| AJ: | 7.25 | BF: | 0.53 |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| F: | 5.81 | AE1: | 0.97 |
| V: | 4.26 in | BE1: | 0.5 in |
| RQ: | 7.98 in | G: | 2.91 |
| B: | 13 | AG: | 10.5 |
| C: | 14 in | BD: | 9 |
| I: | 7.5 in | LQ1: | 8.61 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 7/8 X 4.00 |
| Bore Code: | 55 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 24.006 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Output Diameter (in): | 3.438 in |
| Thrust Rating - output shaft: | 2021 | Assembly: | HMQ-1 |
| Service Factor: | 1 | Model Code: | HMQ252 |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Output RPM: | 233.3 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

