Grove Gear HMQ252-7.5-1-3.438-210TC-L3
Part #:HMQ252-7.5-1-3.438-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | V: | 4.26 in |
| RQ: | 7.98 in | T: | 3.438 |
| AG: | 10.5 | AJ: | 7.25 |
| BE1: | 0.5 in | BD: | 9 |
| C: | 14 in | AE2: | 0.68 |
| G: | 2.91 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | LQ1: | 8.61 in |
| AK: | 8.5 | D: | 5.12 |
| B: | 13 | BF: | 0.53 |
| F: | 5.81 | AE1: | 0.97 |
Technical Specifications
| Output Key: | 7/8 X 4.00 | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2021 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 24.006 | Service Factor: | 1 |
| Bore Code: | 55 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Output RPM: | 233.3 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.438 in |
| Assembly: | HMQ-1 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

