Grove Gear HMQ252-7.5-1-3.438-250TC-L1
Part #:HMQ252-7.5-1-3.438-250TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | AJ: | 7.25 |
| AE1: | 0.97 | AD: | 8.85 |
| BD: | 9 | BE1: | 0.5 in |
| BF: | 0.53 | C: | 14 in |
| AG: | 10.5 | V: | 4.26 in |
| D: | 5.12 | RQ: | 8.54 in |
| AK: | 8.5 | T: | 3.438 |
| I: | 7.5 in | B: | 13 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| AE2: | 0.68 | LQ1: | 9.17 in |
Technical Specifications
| Input Bore (C Face): | 1.625 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Thrust Rating - output shaft: | 2021 | Output Shaft Assembly Code: | 1 |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Motor Frame Size: | 250TC | Assembly: | HMQ-1 |
| Output Key: | 7/8 X 4.00 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.438 in |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Bore Code: | 55 | Input Keyway (C Face): | 3/8 X 3/16 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output RPM: | 233.3 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 24.006 | Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

