Grove Gear HMQ252-7.5-1-3.438-250TC-L2
Part #:HMQ252-7.5-1-3.438-250TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.54 in | BE1: | 0.5 in |
| AE2: | 0.68 | F: | 5.81 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| AJ: | 7.25 | AE1: | 0.97 |
| C: | 14 in | AD: | 8.85 |
| B: | 13 | BF: | 0.53 |
| AG: | 10.5 | I: | 7.5 in |
| T: | 3.438 | BD: | 9 |
| LQ1: | 9.17 in | G: | 2.91 |
| V: | 4.26 in | AK: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/8 X 3/16 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3.438 in | Ratio Range: | 7.5:1 |
| Model Code: | HMQ252 | Output Key: | 7/8 X 4.00 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Bore Code: | 55 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Input Bore (C Face): | 1.625 | Input Style: | C-Face Quill |
| Motor Frame Size: | 250TC | Output RPM: | 233.3 |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 24.006 |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 2021 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

