Grove Gear HMQ252-7.5-1-3.438-250TC-L3
Part #:HMQ252-7.5-1-3.438-250TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 10.5 |
| B: | 13 | V: | 4.26 in |
| F: | 5.81 | I: | 7.5 in |
| RQ: | 8.54 in | BD: | 9 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| G: | 2.91 | C: | 14 in |
| AD: | 8.85 | BF: | 0.53 |
| BE1: | 0.5 in | AK: | 8.5 |
| LQ1: | 9.17 in | AE2: | 0.68 |
| T: | 3.438 | AE1: | 0.97 |
Technical Specifications
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Assembly: | HMQ-1 | Output Diameter (in): | 3.438 in |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2021 |
| Input HP @ 1750 RPM: | 24.006 | Model Code: | HMQ252 |
| Output Key: | 7/8 X 4.00 | Bore Code: | 55 |
| Output RPM: | 233.3 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.625 | Gear Type: | Worm |
| Ratio: | 7.5:1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

