Grove Gear HMQ252-7.5-1-3.438-250TC-L4
Part #:HMQ252-7.5-1-3.438-250TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | BF: | 0.53 |
| AJ: | 7.25 | BD: | 9 |
| D: | 5.12 | C: | 14 in |
| G: | 2.91 | T: | 3.438 |
| I: | 7.5 in | F: | 5.81 |
| AE2: | 0.68 | BE1: | 0.5 in |
| B: | 13 | AE1: | 0.97 |
| RQ: | 8.54 in | AK: | 8.5 |
| LQ1: | 9.17 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | V: | 4.26 in |
Technical Specifications
| Motor Frame Size: | 250TC | Thrust Rating - output shaft: | 2021 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| No. of Gear Reductions: | Single | Output Key: | 7/8 X 4.00 |
| Product Type: | Right Angle | Output Diameter (in): | 3.438 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/8 X 3/16 | Model Code: | HMQ252 |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Bore Code: | 55 |
| Input HP @ 1750 RPM: | 24.006 | Output RPM: | 233.3 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

