Grove Gear HMQ252-7.5-1-3.438-250TC-L9
Part #:HMQ252-7.5-1-3.438-250TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | F: | 5.81 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| RQ: | 8.54 in | AG: | 10.5 |
| AD: | 8.85 | BE1: | 0.5 in |
| BD: | 9 | I: | 7.5 in |
| D: | 5.12 | AE1: | 0.97 |
| B: | 13 | AJ: | 7.25 |
| C: | 14 in | BF: | 0.53 |
| AE2: | 0.68 | LQ1: | 9.17 in |
| T: | 3.438 | G: | 2.91 |
Technical Specifications
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/8 X 3/16 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3.438 in | Input Bore (C Face): | 1.625 |
| Output RPM: | 233.3 | Gear Type: | Worm |
| Bore Code: | 55 | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 24.006 | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2021 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output Key: | 7/8 X 4.00 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

