How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AE2: | 0.68 |
| F: | 5.81 | G: | 2.91 |
| T: | 3.438 | C: | 14 in |
| BF: | 0.41 | AJ: | 5.88 |
| I: | 7.5 in | LQ: | 7.85 in |
| BE: | 0.38 in | AG: | 10.5 |
| BD: | 5.88 | RQ: | 7.35 in |
| AD: | 8.85 | AK: | 4.5 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| AE1: | 0.97 | B: | 13 |
Technical Specifications
| Thrust Rating - output shaft: | 2021 | Assembly: | HMQ-1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Key: | 7/8 X 4.00 | Product Type: | Right Angle |
| Output RPM: | 233.3 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 24.006 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3.438 in | Ratio: | 7.5:1 |
| Input RPM: | 1,750 | Bore Code: | 55 |
| Ratio Range: | 7.5:1 | Model Code: | HMQ252 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

