How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | RQ: | 7.98 in |
| BF: | 0.53 | AE1: | 0.97 |
| AD: | 8.85 | AG: | 10.5 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| C: | 14 in | AJ: | 7.25 |
| AE2: | 0.68 | BD: | 9 |
| LQ1: | 8.61 in | D: | 5.12 |
| V: | 4.26 in | BE1: | 0.5 in |
| B: | 13 | I: | 7.5 in |
| T: | 2 | G: | 2.91 |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Model Code: | HMQ252 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2 in | Ratio Range: | 7.5:1 |
| Bore Code: | 32 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 24.006 |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 2021 |
| Output RPM: | 233.3 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

