How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | I: | 7.5 in |
| B: | 13 | AG: | 10.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| F: | 5.81 | C: | 14 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | LQ1: | 8.61 in |
| D: | 5.12 | T: | 2 |
| AK: | 8.5 | AD: | 8.85 |
| G: | 2.91 | AE2: | 0.68 |
| BD: | 9 | BF: | 0.53 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2021 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Motor Frame Size: | 210TC |
| Output RPM: | 233.3 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 24.006 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Assembly: | HMQ-2 | Output Diameter (in): | 2 in |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Input Style: | C-Face Quill | Bore Code: | 32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

