Grove Gear HMQ252-7.5-2-2.000-250TC-L1
Part #:HMQ252-7.5-2-2.000-250TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | V: | 4.26 in |
| AG: | 10.5 | AJ: | 7.25 |
| G: | 2.91 | BD: | 9 |
| C: | 14 in | F: | 5.81 |
| T: | 2 | RQ: | 8.54 in |
| Center Distance (in): | 5.25 in | LQ1: | 9.17 in |
| AE2: | 0.68 | BF: | 0.53 |
| I: | 7.5 in | AK: | 8.5 |
| AE1: | 0.97 | BE1: | 0.5 in |
| B: | 13 | D: | 5.12 |
Technical Specifications
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 2 in |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2021 |
| Motor Frame Size: | 250TC | Input Bore (C Face): | 1.625 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-2 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Center Distance (in): | 5.25 | Output RPM: | 233.3 |
| Input HP @ 1750 RPM: | 24.006 | Output Shaft Direction: | 2 |
| Bore Code: | 32 | Service Factor: | 1 |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

