Grove Gear HMQ252-7.5-2-2.000-250TC-L2
Part #:HMQ252-7.5-2-2.000-250TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | LQ1: | 9.17 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| RQ: | 8.54 in | AE1: | 0.97 |
| C: | 14 in | AJ: | 7.25 |
| G: | 2.91 | V: | 4.26 in |
| D: | 5.12 | BE1: | 0.5 in |
| BD: | 9 | F: | 5.81 |
| B: | 13 | AK: | 8.5 |
| T: | 2 | I: | 7.5 in |
| AE2: | 0.68 | BF: | 0.53 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 233.3 |
| Thrust Rating - output shaft: | 2021 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ252 | Input Bore (C Face): | 1.625 |
| Output Diameter (in): | 2 in | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Key: | 1/2 X 3.38 |
| Assembly: | HMQ-2 | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 24.006 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Bore Code: | 32 |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

