Grove Gear HMQ252-7.5-2-2.000-250TC-L4
Part #:HMQ252-7.5-2-2.000-250TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | BE1: | 0.5 in |
| D: | 5.12 | F: | 5.81 |
| AD: | 8.85 | BF: | 0.53 |
| RQ: | 8.54 in | AJ: | 7.25 |
| AE2: | 0.68 | AE1: | 0.97 |
| G: | 2.91 | T: | 2 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AG: | 10.5 | BD: | 9 |
| AK: | 8.5 | C: | 14 in |
| I: | 7.5 in | LQ1: | 9.17 in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Input Bore (C Face): | 1.625 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2021 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 233.3 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Ratio Range: | 7.5:1 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ252 | Input Keyway (C Face): | 3/8 X 3/16 |
| Bore Code: | 32 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Assembly: | HMQ-2 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 24.006 |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Diameter (in): | 2 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

