How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | D: | 5.12 |
| F: | 5.81 | C: | 14 in |
| BE: | 0.38 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| AD: | 8.85 | AE2: | 0.68 |
| AG: | 10.5 | B: | 13 |
| BF: | 0.41 | G: | 2.91 |
| V: | 4.26 in | LQ: | 7.85 in |
| RQ: | 7.35 in | AK: | 4.5 |
| BD: | 5.88 | T: | 2 |
Technical Specifications
| Input HP @ 1750 RPM: | 24.006 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Ratio: | 7.5:1 | Center Distance (in): | 5.25 |
| Bore Code: | 32 | Assembly: | HMQ-2 |
| Output RPM: | 233.3 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 2 in |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 2021 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

