How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | D: | 5.12 |
| G: | 2.91 | F: | 5.81 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| RQ: | 7.98 in | AK: | 8.5 |
| I: | 7.5 in | BD: | 9 |
| BF: | 0.53 | V: | 4.26 in |
| AG: | 10.5 | BE1: | 0.5 in |
| AE1: | 0.97 | C: | 14 in |
| AE2: | 0.68 | LQ1: | 8.61 in |
| AJ: | 7.25 | T: | 2.188 |
Technical Specifications
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Output RPM: | 233.3 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 24.006 |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Bore Code: | 35 |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 2021 |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Assembly: | HMQ-2 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Output Diameter (in): | 2.188 in |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

