How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | D: | 5.12 |
| LQ1: | 8.61 in | T: | 2.188 |
| AG: | 10.5 | B: | 13 |
| BD: | 9 | AJ: | 7.25 |
| F: | 5.81 | C: | 14 in |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AE2: | 0.68 |
| BE1: | 0.5 in | V: | 4.26 in |
| G: | 2.91 | AK: | 8.5 |
| I: | 7.5 in | AD: | 8.85 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 24.006 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Ratio: | 7.5:1 | Output RPM: | 233.3 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Assembly: | HMQ-2 | Output Diameter (in): | 2.188 in |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2021 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio Range: | 7.5:1 | Bore Code: | 35 |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Model Code: | HMQ252 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

