How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | B: | 13 |
| AG: | 10.5 | AK: | 8.5 |
| C: | 14 in | RQ: | 7.98 in |
| AE2: | 0.68 | AE1: | 0.97 |
| G: | 2.91 | BE1: | 0.5 in |
| BD: | 9 | AJ: | 7.25 |
| BF: | 0.53 | T: | 2.188 |
| F: | 5.81 | I: | 7.5 in |
| V: | 4.26 in | AD: | 8.85 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
Technical Specifications
| Bore Code: | 35 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Ratio Range: | 7.5:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | HMQ-2 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 24.006 |
| Thrust Rating - output shaft: | 2021 | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output RPM: | 233.3 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.125 | Model Code: | HMQ252 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.188 in |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

