How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | D: | 5.12 |
| BD: | 9 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| AK: | 8.5 | AJ: | 7.25 |
| F: | 5.81 | T: | 2.188 |
| I: | 7.5 in | AE1: | 0.97 |
| V: | 4.26 in | B: | 13 |
| LQ1: | 9.17 in | BF: | 0.53 |
| G: | 2.91 | RQ: | 8.54 in |
| AG: | 10.5 | C: | 14 in |
Technical Specifications
| Thrust Rating - output shaft: | 2021 | Ratio Range: | 7.5:1 |
| Output Diameter (in): | 2.188 in | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 2 |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output RPM: | 233.3 | Input HP @ 1750 RPM: | 24.006 |
| Reducer: | Worm - Right Angle | Bore Code: | 35 |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

