How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | I: | 7.5 in |
| C: | 14 in | AJ: | 7.25 |
| AG: | 10.5 | B: | 13 |
| BD: | 9 | G: | 2.91 |
| AD: | 8.85 | LQ1: | 9.17 in |
| AK: | 8.5 | AE2: | 0.68 |
| V: | 4.26 in | RQ: | 8.54 in |
| F: | 5.81 | AE1: | 0.97 |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | BE1: | 0.5 in |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Input HP @ 1750 RPM: | 24.006 | Input Bore (C Face): | 1.625 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output RPM: | 233.3 | Bore Code: | 35 |
| Model Code: | HMQ252 | Output Diameter (in): | 2.188 in |
| Input Style: | C-Face Quill | Motor Frame Size: | 250TC |
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2021 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

