How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BF: | 0.41 |
| BE: | 0.38 in | T: | 2.188 |
| V: | 4.26 in | D: | 5.12 |
| C: | 14 in | LQ: | 7.85 in |
| AE2: | 0.68 | AD: | 8.85 |
| BD: | 5.88 | F: | 5.81 |
| AK: | 4.5 | AJ: | 5.88 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| RQ: | 7.35 in | AE1: | 0.97 |
| G: | 2.91 | B: | 13 |
Technical Specifications
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2021 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 233.3 | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 35 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Model Code: | HMQ252 | Input HP @ 1750 RPM: | 24.006 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.188 in |
| Center Distance (in): | 5.25 | Assembly: | HMQ-2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

