How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | AG: | 10.5 |
| BE: | 0.38 in | C: | 14 in |
| AK: | 4.5 | BD: | 5.88 |
| AD: | 8.85 | RQ: | 7.35 in |
| LQ: | 7.85 in | G: | 2.91 |
| F: | 5.81 | I: | 7.5 in |
| T: | 2.188 | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | BF: | 0.41 |
| D: | 5.12 | B: | 13 |
| V: | 4.26 in | AJ: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.188 in | Thrust Rating - output shaft: | 2021 |
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Model Code: | HMQ252 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 24.006 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Output RPM: | 233.3 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Bore Code: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

