How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | BE: | 0.38 in |
| BD: | 5.88 | RQ: | 7.35 in |
| AD: | 8.85 | F: | 5.81 |
| AE2: | 0.68 | I: | 7.5 in |
| B: | 13 | AK: | 4.5 |
| AE1: | 0.97 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | T: | 2.188 |
| G: | 2.91 | BF: | 0.41 |
| D: | 5.12 | AJ: | 5.88 |
| LQ: | 7.85 in | AG: | 10.5 |
Technical Specifications
| Assembly: | HMQ-2 | Output RPM: | 233.3 |
| Output Diameter (in): | 2.188 in | Bore Code: | 35 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 24.006 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2021 | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

