How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | RQ: | 7.35 in |
| AE2: | 0.68 | AG: | 10.5 |
| C: | 14 in | BE: | 0.38 in |
| AJ: | 5.88 | F: | 5.81 |
| T: | 2.25 | AD: | 8.85 |
| BD: | 5.88 | G: | 2.91 |
| LQ: | 7.85 in | V: | 4.26 in |
| AE1: | 0.97 | AK: | 4.5 |
| D: | 5.12 | I: | 7.5 in |
| B: | 13 | BF: | 0.41 |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/2 X 3.38 | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Assembly: | HMQ-2 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2021 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Diameter (in): | 2.25 in | Output Shaft Direction: | 2 |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 24.006 |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Bore Code: | 36 | Output RPM: | 233.3 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

