How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | F: | 5.81 |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| G: | 2.91 | I: | 7.5 in |
| T: | 2.25 | LQ: | 7.85 in |
| V: | 4.26 in | AJ: | 5.88 |
| BE: | 0.38 in | AK: | 4.5 |
| AE2: | 0.68 | B: | 13 |
| D: | 5.12 | C: | 14 in |
| RQ: | 7.35 in | AD: | 8.85 |
| BF: | 0.41 | AE1: | 0.97 |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Ratio: | 7.5:1 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Output RPM: | 233.3 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-2 | Output Diameter (in): | 2.25 in |
| Output Shaft Direction: | 2 | Bore Code: | 36 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Model Code: | HMQ252 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 24.006 |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 2021 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

