How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AK: | 8.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| G: | 2.91 | C: | 14 in |
| AE1: | 0.97 | AG: | 10.5 |
| F: | 5.81 | LQ1: | 8.61 in |
| BD: | 9 | I: | 7.5 in |
| AD: | 8.85 | V: | 4.26 in |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| B: | 13 | T: | 2.25 |
| AE2: | 0.68 | RQ: | 7.98 in |
Technical Specifications
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Thrust Rating - output shaft: | 2021 | Input HP @ 1750 RPM: | 24.006 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 36 |
| Output Diameter (in): | 2.25 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.375 |
| Assembly: | HMQ-2 | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output RPM: | 233.3 | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Model Code: | HMQ252 | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

