How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | RQ: | 7.98 in |
| G: | 2.91 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | B: | 13 |
| LQ1: | 8.61 in | BF: | 0.53 |
| AD: | 8.85 | D: | 5.12 |
| C: | 14 in | BD: | 9 |
| I: | 7.5 in | AK: | 8.5 |
| V: | 4.26 in | AJ: | 7.25 |
| BE1: | 0.5 in | F: | 5.81 |
| T: | 2.25 | AE2: | 0.68 |
Technical Specifications
| Output RPM: | 233.3 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-2 |
| Output Diameter (in): | 2.25 in | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2021 |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 24.006 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Bore Code: | 36 | Output Key: | 1/2 X 3.38 |
| Ratio: | 7.5:1 | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

