How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | AG: | 10.5 |
| I: | 7.5 in | AD: | 8.85 |
| V: | 4.26 in | LQ1: | 8.61 in |
| RQ: | 7.98 in | BF: | 0.53 |
| F: | 5.81 | AE1: | 0.97 |
| BD: | 9 | D: | 5.12 |
| AJ: | 7.25 | BE1: | 0.5 in |
| T: | 2.25 | AK: | 8.5 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| B: | 13 | G: | 2.91 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2021 | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Output Diameter (in): | 2.25 in |
| Output RPM: | 233.3 | Bore Code: | 36 |
| No. of Gear Reductions: | Single | Model Code: | HMQ252 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Direction: | 2 | Assembly: | HMQ-2 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 24.006 |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

