How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BE1: | 0.5 in |
| AD: | 8.85 | AG: | 10.5 |
| LQ1: | 9.17 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | BF: | 0.53 |
| C: | 14 in | V: | 4.26 in |
| T: | 2.25 | AE2: | 0.68 |
| G: | 2.91 | D: | 5.12 |
| AJ: | 7.25 | RQ: | 8.54 in |
| AK: | 8.5 | F: | 5.81 |
| B: | 13 | AE1: | 0.97 |
Technical Specifications
| Output Diameter (in): | 2.25 in | Input Style: | C-Face Quill |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Bore Code: | 36 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| Motor Frame Size: | 250TC | Thrust Rating - output shaft: | 2021 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Output RPM: | 233.3 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 24.006 | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/8 X 3/16 | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

