How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | Center Distance (in): | 5.25 in |
| T: | 2.25 | D: | 5.12 |
| G: | 2.91 | BF: | 0.53 |
| B: | 13 | AE2: | 0.68 |
| V: | 4.26 in | AD: | 8.85 |
| I: | 7.5 in | F: | 5.81 |
| BE1: | 0.5 in | C: | 14 in |
| AK: | 8.5 | AE1: | 0.97 |
| LQ1: | 9.17 in | AJ: | 7.25 |
| RQ: | 8.54 in | AG: | 10.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.625 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 2021 | Input HP @ 1750 RPM: | 24.006 |
| Gear Type: | Worm | Model Code: | HMQ252 |
| Output RPM: | 233.3 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/8 X 3/16 |
| Bore Code: | 36 | Motor Frame Size: | 250TC |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Diameter (in): | 2.25 in |
| Ratio Range: | 7.5:1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

