How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | AD: | 8.85 |
| C: | 14 in | AE2: | 0.68 |
| AJ: | 5.88 | AE1: | 0.97 |
| AK: | 4.5 | AG: | 10.5 |
| RQ: | 7.35 in | Center Distance (in): | 5.25 in |
| B: | 13 | D: | 5.12 |
| V: | 4.26 in | I: | 7.5 in |
| BF: | 0.41 | BE: | 0.38 in |
| T: | 2.438 | F: | 5.81 |
| G: | 2.91 | BD: | 5.88 |
Technical Specifications
| Ratio: | 7.5:1 | Output Diameter (in): | 2.438 in |
| Input HP @ 1750 RPM: | 24.006 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Key: | 5/8 X 4.00 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Output RPM: | 233.3 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.875 |
| Bore Code: | 39 | Thrust Rating - output shaft: | 2021 |
| Assembly: | HMQ-2 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

