How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | RQ: | 7.98 in |
| I: | 7.5 in | AE2: | 0.68 |
| BE1: | 0.5 in | B: | 13 |
| AG: | 10.5 | LQ1: | 8.61 in |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| F: | 5.81 | T: | 2.438 |
| AK: | 8.5 | BD: | 9 |
| G: | 2.91 | AE1: | 0.97 |
| BF: | 0.53 | V: | 4.26 in |
| C: | 14 in | D: | 5.12 |
Technical Specifications
| Output RPM: | 233.3 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 24.006 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio: | 7.5:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 2.438 in | Model Code: | HMQ252 |
| Output Key: | 5/8 X 4.00 | Thrust Rating - output shaft: | 2021 |
| Bore Code: | 39 | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

