How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AK: | 8.5 |
| B: | 13 | AG: | 10.5 |
| T: | 2.438 | D: | 5.12 |
| RQ: | 7.98 in | AE2: | 0.68 |
| AD: | 8.85 | F: | 5.81 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AE1: | 0.97 | AJ: | 7.25 |
| BD: | 9 | LQ1: | 8.61 in |
| V: | 4.26 in | G: | 2.91 |
| C: | 14 in | BE1: | 0.5 in |
Technical Specifications
| Motor Frame Size: | 210TC | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Bore Code: | 39 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2021 |
| Output RPM: | 233.3 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.438 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 24.006 |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

