How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | LQ1: | 8.61 in |
| T: | 2.5 | C: | 14 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| I: | 7.5 in | AE1: | 0.97 |
| B: | 13 | D: | 5.12 |
| RQ: | 7.98 in | V: | 4.26 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AD: | 8.85 | AJ: | 7.25 |
| BD: | 9 | F: | 5.81 |
| AK: | 8.5 | G: | 2.91 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Output RPM: | 233.3 | Output Key: | 5/8 X 4.00 |
| Assembly: | HMQ-2 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 24.006 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Bore Code: | 40 | Thrust Rating - output shaft: | 2021 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.5 in | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

