How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE1: | 0.97 |
| AK: | 8.5 | RQ: | 7.98 in |
| AE2: | 0.68 | AG: | 10.5 |
| G: | 2.91 | C: | 14 in |
| AD: | 8.85 | BD: | 9 |
| LQ1: | 8.61 in | BF: | 0.53 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| V: | 4.26 in | T: | 2.5 |
| D: | 5.12 | B: | 13 |
| F: | 5.81 | I: | 7.5 in |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 24.006 | Assembly: | HMQ-2 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2021 |
| Model Code: | HMQ252 | Ratio: | 7.5:1 |
| Output RPM: | 233.3 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Ratio Range: | 7.5:1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.5 in |
| Gear Type: | Worm | Bore Code: | 40 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

