How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | AE1: | 0.97 |
| B: | 13 | F: | 5.81 |
| C: | 14 in | BF: | 0.53 |
| BE1: | 0.5 in | AE2: | 0.68 |
| AJ: | 7.25 | AK: | 8.5 |
| AG: | 10.5 | D: | 5.12 |
| I: | 7.5 in | G: | 2.91 |
| Center Distance (in): | 5.25 in | RQ: | 7.98 in |
| LQ1: | 8.61 in | V: | 4.26 in |
| BD: | 9 | T: | 2.5 |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Assembly: | HMQ-2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 233.3 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2021 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 24.006 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Bore Code: | 40 |
| Output Shaft Direction: | 2 | Ratio: | 7.5:1 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

