How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | AK: | 8.5 |
| D: | 5.12 | C: | 14 in |
| AG: | 10.5 | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| BE1: | 0.5 in | LQ1: | 9.17 in |
| AE2: | 0.68 | F: | 5.81 |
| BF: | 0.53 | AD: | 8.85 |
| T: | 2.5 | RQ: | 8.54 in |
| BD: | 9 | V: | 4.26 in |
| B: | 13 | AJ: | 7.25 |
Technical Specifications
| Motor Frame Size: | 250TC | Input Style: | C-Face Quill |
| Bore Code: | 40 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Ratio: | 7.5:1 | Output RPM: | 233.3 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 24.006 |
| Model Code: | HMQ252 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Diameter (in): | 2.5 in |
| Thrust Rating - output shaft: | 2021 | Assembly: | HMQ-2 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Ratio Range: | 7.5:1 |
| Input Bore (C Face): | 1.625 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

