How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.688 | G: | 2.91 |
| AE2: | 0.68 | BD: | 9 |
| I: | 7.5 in | BF: | 0.53 |
| B: | 13 | AE1: | 0.97 |
| RQ: | 7.98 in | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| C: | 14 in | AD: | 8.85 |
| D: | 5.12 | V: | 4.26 in |
| AJ: | 7.25 | F: | 5.81 |
| AK: | 8.5 | AG: | 10.5 |
Technical Specifications
| Input Style: | C-Face Quill | Assembly: | HMQ-2 |
| Output RPM: | 233.3 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 5.25 |
| Output Key: | 5/8 X 4.00 | Input RPM: | 1,750 |
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| Bore Code: | 43 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.688 in |
| Thrust Rating - output shaft: | 2021 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 24.006 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

