How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | V: | 4.26 in |
| AD: | 8.85 | C: | 14 in |
| AE1: | 0.97 | AJ: | 7.25 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| G: | 2.91 | LQ1: | 8.61 in |
| D: | 5.12 | AK: | 8.5 |
| AG: | 10.5 | BF: | 0.53 |
| BD: | 9 | AE2: | 0.68 |
| RQ: | 7.98 in | I: | 7.5 in |
| B: | 13 | T: | 2.688 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | HMQ252 |
| Assembly: | HMQ-2 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Bore Code: | 43 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 24.006 |
| Ratio Range: | 7.5:1 | Output RPM: | 233.3 |
| Ratio: | 7.5:1 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 2021 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.688 in | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

