How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | D: | 5.12 |
| BD: | 9 | RQ: | 7.98 in |
| AJ: | 7.25 | I: | 7.5 in |
| AE2: | 0.68 | C: | 14 in |
| AE1: | 0.97 | AK: | 8.5 |
| BE1: | 0.5 in | AG: | 10.5 |
| F: | 5.81 | T: | 2.688 |
| AD: | 8.85 | G: | 2.91 |
| B: | 13 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | BF: | 0.53 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Bore Code: | 43 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Input HP @ 1750 RPM: | 24.006 |
| Assembly: | HMQ-2 | Output Diameter (in): | 2.688 in |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Output RPM: | 233.3 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2021 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Output Key: | 5/8 X 4.00 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

