How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| D: | 5.12 | BF: | 0.53 |
| BE1: | 0.5 in | F: | 5.81 |
| AJ: | 7.25 | AK: | 8.5 |
| AD: | 8.85 | C: | 14 in |
| LQ1: | 8.61 in | AG: | 10.5 |
| T: | 2.688 | AE2: | 0.68 |
| B: | 13 | BD: | 9 |
| I: | 7.5 in | RQ: | 7.98 in |
| G: | 2.91 | V: | 4.26 in |
Technical Specifications
| Assembly: | HMQ-2 | Motor Frame Size: | 210TC |
| Bore Code: | 43 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2021 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 2.688 in |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 5/8 X 4.00 |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 24.006 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output RPM: | 233.3 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

