How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AK: | 8.5 |
| G: | 2.91 | I: | 7.5 in |
| AE2: | 0.68 | RQ: | 8.54 in |
| C: | 14 in | LQ1: | 9.17 in |
| AD: | 8.85 | BD: | 9 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| T: | 2.688 | F: | 5.81 |
| BF: | 0.53 | BE1: | 0.5 in |
| AG: | 10.5 | D: | 5.12 |
| V: | 4.26 in | AE1: | 0.97 |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 43 |
| Input Bore (C Face): | 1.625 | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 24.006 | Ratio Range: | 7.5:1 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Output RPM: | 233.3 | Output Diameter (in): | 2.688 in |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/8 X 3/16 | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2021 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

