How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AE2: | 0.68 |
| BE: | 0.38 in | G: | 2.91 |
| V: | 4.26 in | RQ: | 7.35 in |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| B: | 13 | AE1: | 0.97 |
| AD: | 8.85 | F: | 5.81 |
| LQ: | 7.85 in | D: | 5.12 |
| BF: | 0.41 | I: | 7.5 in |
| AK: | 4.5 | T: | 2.688 |
| C: | 14 in | AG: | 10.5 |
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 24.006 | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.688 in |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 2021 | Product Type: | Right Angle |
| Output RPM: | 233.3 | Bore Code: | 43 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Output Key: | 5/8 X 4.00 | Ratio: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

