How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | T: | 2.688 |
| BF: | 0.41 | LQ: | 7.85 in |
| D: | 5.12 | AE1: | 0.97 |
| V: | 4.26 in | BD: | 5.88 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| RQ: | 7.35 in | I: | 7.5 in |
| AJ: | 5.88 | AD: | 8.85 |
| F: | 5.81 | AE2: | 0.68 |
| G: | 2.91 | B: | 13 |
| AK: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | HMQ-2 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Model Code: | HMQ252 |
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 2021 |
| Output Key: | 5/8 X 4.00 | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Output RPM: | 233.3 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 24.006 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Bore Code: | 43 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.688 in |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

