How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| F: | 5.81 | C: | 14 in |
| T: | 2.688 | B: | 13 |
| LQ: | 7.85 in | AG: | 10.5 |
| RQ: | 7.35 in | V: | 4.26 in |
| AE1: | 0.97 | G: | 2.91 |
| AD: | 8.85 | AE2: | 0.68 |
| BF: | 0.41 | AK: | 4.5 |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output Diameter (in): | 2.688 in |
| Motor Frame Size: | 56C | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Assembly: | HMQ-2 | Bore Code: | 43 |
| Output RPM: | 233.3 | Thrust Rating - output shaft: | 2021 |
| Input HP @ 1750 RPM: | 24.006 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

