How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | RQ: | 7.35 in |
| AE2: | 0.68 | LQ: | 7.85 in |
| F: | 5.81 | V: | 4.26 in |
| T: | 2.938 | AE1: | 0.97 |
| I: | 7.5 in | C: | 14 in |
| G: | 2.91 | AG: | 10.5 |
| AD: | 8.85 | AK: | 4.5 |
| B: | 13 | D: | 5.12 |
| BF: | 0.41 | BD: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.938 in |
| Ratio Range: | 7.5:1 | Output RPM: | 233.3 |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 24.006 |
| Thrust Rating - output shaft: | 2021 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Model Code: | HMQ252 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Bore Code: | 47 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

